??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hpi_12 - Signal Transformer
Bill of material
HPI-12
Part Number
HPI-12
Description
High Power International Transformer, 1250VA Power, 100V/115V/215V/230V Input, 230V Output Series
Power
1250 VA
Output Series
230V
Output Parallel
115V
Input
115V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
31 lbs (14.06 kg)
Length
7.06 in. (179.3 mm)
Width
5.1 in. (129.5 mm)
Height
6.1 in. (154.9 mm)
Previews
3D
2D
Download CAD models