??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HPEHT - Light Shielding Sheets
Bill of material
HPEHT0.2-1
Part No.
HPEHT0.2-1
Material
Polyethylene (PE), Nylon (NY), Aluminum (AL)
Heat Resistance
20~80 °C
Light Blocking Effect
99.99 %
T Nominal
0.2 mm
L Length
m
T Thickness Actual
0.18 mm
W Width
1.2 m
Mass
0.3 kg
Note
3D Model is Only a Segment of the Actual Sheet
Previews
3D
Dimension
2D
Download CAD models