??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HPEFC, HPEDC - Curtains
Bill of material
HPEFC6-H1200-W600
Part No.
Material
C5212B
Surface Treatment
Nickel Plating
Type Selection
No.
H Height 100mm Increment
mm
Enter value for H
H Height 100mm Increment
mm
cm
inch
ft
W Width 200mm Increment
mm
Enter value for W
W Width 200mm Increment
mm
cm
inch
ft
Adds an eyelet on the left edge
LHC 10 mm Increment
mm
Adds an eyelet on the right edge
RHC 10mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models