??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
C Matic
Description
HP92 - 90° Hose Connection
Bill of material
H0820030
Name
H0820030
Code
H0820030
Type
HP92 06 00
Material
Zinc Plated Steel
Øe Tube
6 mm
L1
59 mm
L1IN
2.323 in
L2
43 mm
L2IN
1.693 in
G
19 g
OZ
.670 oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
250 bar
Working Pressure (max)
3626 psi
Conformity
RoHS
Application fields
Lubrication installations
NN
0 mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD