??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp4560_9rg - Bel Power Solutions
Bill of material
HP4560-9RG
Part Number
HP4560-9RG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15/24/24/15VDC, 3.2/2/2/3.2A, Input 16.8-137.5VDC, Output voltage adjust, RoHS Compliant
Power
192 W
Voltage Input
16.8-137.5 VDC
Output Voltage
15/24/24/15 VDC
Output Current
3.2/2/2/3.2 A
Operating Temperature
-40 to 71 °C
Previews
3D
2D
Download CAD models