??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
hp1501_9rtg - Bel Power Solutions
Bill of material
HP1501-9RTG
Part Number
HP1501-9RTG
Description
DC-DC Rugged Melcher™ Cassette, Power 192W, Output 15VDC, 12.8A, Input 16.8-137.5VDC, Output voltage adjust, Current sharing, RoHS Compliant
Power
192 W
Voltage Input
16.8-137.5 VDC
Output Voltage
15 VDC
Output Current
12,8 A
Operating Temperature
-40 to 71 °C
미리보기
3D
2D
CAD모델 다운로드