??
Catalog navigation
Seleção de modelos em CAD
Available products: 8
HELP_VARIABLE
Company
C Matic
Description
HP14 - Taper Elbow Fitting, male
Bill of material
H0040130
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
mm
D1
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH
mm
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
250 bar
Working Pressure (max)
3626 psi
Conformity
RoHS
Application fields
Lubrication installations
NN
0 mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD