??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
C Matic
Description
HP11-NR - Check valve for 150 bar
Bill of material
H0010031-NR
Name
Code
Type
Material
Brass Nickel Plated
Øe Tube
6 mm
D1
D2
11,5 mm
D2IN
.453 in
L1
mm
L1IN
in
L2
29,5 mm
L2IN
1.161 in
CH
12 mm
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure
40 ÷ 150 bar
Working Pressure
580 ÷ 2176 psi
Conformity
RoHS
Application fields
Lubrication installations
NN
0 mm
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen