??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg BIM
Description
Housing accessories
Bill of material
26344001
MD01
Product number of the Manufacturer
26344001
Short Description
BEL Air M40
Long Description
BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical installation in enclosure walls and GFL combi flanges with corresponding knock-outs, at least two ventilation elements are required per enclosure, M40, set = 2 pcs., air exchange rate: 30 l / day / set<br /><strong>Dimensions: </strong>150 x 220 x 10 mm
International product number
4013902576302
Manufacturer Name
Spelsberg
Manufacturer Type Description
BEL Air M40
LOD
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.097
LENGTH
220
WIDTH
150
DEPTH
10
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models