??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
HOTD - Duct Hoses Items - Hoses - Heat Resistance
Bill of material
HOTD75-0.5
Part No.
Material of Body
Special Coating Glass
Material of Reinforcement Core
304 Stainless Steel
Operating Temperature Range (deg Celsius)
~ 250 °C
Feature
Flexible. Highly elastic and flame resistant.
Nominal Dia.
Hose Length 0.1m Increment
m
Hose Inner Diameter (Reference)
mm
D
mm
P
mm
Allowable Pressure Range
0~0.007{0~0.07} MPa{kgf/cm2}
Allowable Decompression (Ambient Temperature)
(kPa{mmHg})
Allowable Bending Radius
mm
Reference Mass
g/m
Previews
3D
Dimension
2D
Download CAD models