??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
HOSLTR - Flexible Hoses
Bill of material
HOSLTR10A-0.3-LA-RA
Part No.
Type
HOSLTR
Material of Hose
304 Stainless Steel
Material of Caulking Metal
304 Stainless Steel
Operating Temperature Range (degree Celsius)
-50~280
Hose Nominal Inner Diameter
mm
Hose Length 0.1m Increment
m
L Left End Caulked
R Right End Caulked
Inner Diameter
mm
Min. Bending Radius
mm
Normal Presure
Mpa
R (PT)
G (PT)
-
X Width Across Flats
mm
Y Width Across Flats
0 mm
L (A Shape of Caulking Metal)
mm
L (B Shape of Caulking Metal)
0 mm
Previews
3D
Dimension
2D
Download CAD models