??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HOSJRS - Fluoro Resin Flexible Hoses - High-Flex Type
Bill of material
HOSJRS8A-0.3-LA-RA
Part No.
Material of Hose
Fluorine Resin
Material of Wire Braid
304 Stainless Steel
Material of Caulking Metal
304 Stainless Steel
Hose Nominal Inner Diameter
Hose Length 0.1m Increment
m
Left End Caulked
Right End Caulked
Hose Inner Diameter
mm
Hose Outer Diameter
mm
Minimum Bending Radius
mm
Normal Pressure
MPa
Max. Operating Pressure
1 MPa
Operating Temperature Range (deg. Celsius)
-100~120
Previews
3D
Dimension
2D
Download CAD models