??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HOSFR, HOSFRS - Fluororesin Hoses
Bill of material
HOSFR4-0.3-LA-RA
Part No.
Material of Hose
Fluororesin
Material of Hose Reinforcement
304 Stainless Steel
Material of Caulking Metal
Surface Treatment of Caulking Metal
Galvanized
Hose Nominal I.D.
mm
Hose I.D.
mm
Hose O.D.
mm
Left Caulked
Right Caulked
Hose Length 0.1m Increment
m
R (PT) /G (PF)
Left End Caulking B (Width Across Flats)
mm
Left End Caulking B1 (Width Across Flats)
0 mm
Left End Caulking B2 (Width Across Flats)
0 mm
Left End Caulking L
mm
Right End Caulking B (Width Across Flats)
mm
Right End Caulking B1 (Width Across Flats)
0 mm
Right End Caulking B2 (Width Across Flats)
0 mm
Right End Caulking L
mm
Maximum Service Presure
MPa
Minimum Bursting Pressure
MPa
Minimum Bend Radius
mm
Service Temperature Range
-54~232 °C
Approx. Mass
g/m
Previews
3D
Dimension
2D
Download CAD models