??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Alfa Laval
Description
Hose Liner Bend
Bill of material
191599
Item number
Name
Description
HOSE LINER BEND-ISO2037
Shape
Hose Liner
Standard
Material
1.4404
Surface
Diameter
mm
Diameter
mm
Height
mm
Height
mm
Diameter
mm
Diameter
mm
Diameter
6.4 mm
Diameter
mm
Height
10 mm
Product Specification
Data Sheet ROW
Product Specification
Data Sheet US
Previews
3D
Dimension
2D
Download CAD models