??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Hugro
Description
Hose coupling brass with inner bush for plastic protecting cover with wire braiding - 211.50, metric connecting thread
Bill of material
HUGRO 211.1712.50
Article number
Trade size
mm
Thread
Conduit dimensions mm
mm
Smallest inner ø
mm
Largest outer ø mm
mm
Length of thread mm
10.0 mm
Total length mm
33.0 mm
Wrench size across flats body
mm
Wrench size across flats pressure nut
mm
Packet/Units
50
Weight kg 100 units approx.
kg/100 Units
Customs tariff number
74122000
Weight per piece
kg
Previews
3D
2D
Download CAD models