??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Hose barb / L shaped / Valeless_K-TSHL type - Socket
Bill of material
K-03TSHL BRASS NBR
Order number
K-03TSHL BRASS NBR
Assy No.
CB00844
Application (Hose)
3/8
Material
BRASS
Mass
87 g
L
(52) mm
ΦD
(21) mm
Φd
18.5 mm
N
16.8 mm
A
29 mm
C
21 mm
ΦT
12 mm
H
(42.5) mm
ΦB
7 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models