??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
Hose barb_K4-SH Type - Socket
Bill of material
K4-04SH BRASS NBR
Order number
K4-04SH BRASS NBR
Assy No.
CB20916
Application (Hose)
1/2
Material
BRASS
Mass
226 g
L
(82) mm
ΦD
(32) mm
Φd
30 mm
N
26.5 mm
A
34 mm
C
23 mm
ΦT
15 mm
ΦB
10 mm
Seal material
NBR
Previews
3D
Dimension
2D
Download CAD models