??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 5
HELP_VARIABLE
Company
Misumi
Description
HOSBH - Hose Bands - Hand Tightening Type
Bill of material
HOSBH18
Part No.
Material
Low Carbon Steel
Surface Treatment
Trivalent Chromate
No.
Tightening Range
mm
L
32 mm
E
mm
T
0.5 mm
Previews
3D
Boyut
2D
CAD modeli indir