??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Wye - Metric Aluminum - Fittings
Bill of material
125A100IAIHYR-0150-0600
Part No.
H - Height
mm
Material
Aluminium
Type
RS - Rung Spacing
mm
Type Direction
W - Tray Width
mm
R - Radius
600 mm
A
77 mm
B
381 mm
L
721 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models