??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Reducing Tee (HT) - Series 2, 3, 4, & 5 - Aluminum - Cable Tray Fittins
Bill of material
4A-18-06-HT12
Part No.
W1 - Tray Width
Inch
W1 - Tray Width
mm
W2 - Tray Width
Inch
W2 - Tray Width
152 mm
Side Rail Height
Inch
Material
Type
R - Bend Radius
Inch
R - Bend Radius
305 mm
A
Inch
A
mm
B
36 Inch
B
914 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models