??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Expanding Tees - Cable Ladder - Fittings
Bill of material
125G300CA12CLET-0150-0300R0300
Part No.
125G300CA12CLET-0150-0300R0300
Ladder Fitting Type
Horizontal Expanding Tee
H - Height
mm
Material
RS - Rung Spacing
300mm mm
Rung Shape
Rung Orientation
Series
W1 - Width 1
mm
W2 - Width 2
mm
R - Radius
mm
A
476.2 mm
B
1102.4 mm
Weight
5.596 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models