??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Crosses - Cable Ladder - Fittings
Bill of material
125G300CA12CLHX-0150-R0300
Part No.
125G300CA12CLHX-0150-R0300
Ladder Fitting Type
Horizontal Cross
H - Height
mm
Material
RS - Rung Spacing
300mm mm
Rung Shape
Rung Orientation
Series
W - Width
mm
R - Radius
mm
A
476.2 mm
B
952.4 mm
Weight
6.653 kg
Level of Details
Previews
3D
Dimension
2D
Download CAD models