??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Eaton B-Line
Description
Horizontal Bends 90°, 60°, 45°, 30° (HB) -Aluminium - Fittings
Bill of material
125A100IAIHB-0150-30R0300
Part No.
H - Height
mm
Material
Aluminium
Type
RS - Rung Spacing
mm
W - Tray Width
mm
Angle
°
R - Bend Radius
mm
A
73.000 mm
Level of Details
Previews
3D
Dimension
2D
Download CAD models