??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Hook universal - towel hook - Sanitary accessories
Bill of material
BA40AE181
Order number
BA40AE181
Product description
Universal towel hook, sand-blasted aluminium 5.5 x 3.6 cm
Article number
105150
LOD Destination
LOD Level
Color
Chrome
Web color variant
VC
Wall / standing model
Wall model
Width
15 mm
Height
70 mm
Length
44 mm
Installation height
1.1 m
Netto weight
0.015 kg
Main customs material
Aluminium
Customs tariff number CH
83.025.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40AE181/
Previews
3D
Dimension
2D
Download CAD models