??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Hook universal - mounting without borehole - Sanitary accessories
Bill of material
BA40VC281
Order number
Product description
BODENSCHATZ Hook universal ø15x38mm with rosette Mounting gluing or drilling Adhesive filling quantity: 0.6 ml
Article number
LOD Destination
LOD Level
Color
Wall / standing model
Drill / Glue
Width
35 mm
Height
37.92 mm
Length
43.65 mm
Installation height
1.1 m
Main customs material
Zinc (Zamak)
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/direct/BA40VC281/
Previews
3D
Dimension
2D
Download CAD models