??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FM
Description
HOOD LH FIXING BRACKET GALV
Bill of material
400329
Code
400329
Length
125.7 mm
Diameter
10.5 mm
Diameter
8.5 mm
Interaxis
13 mm
Interaxis
27 mm
Interaxis
41 mm
Interaxis
22.5 mm
Length
60 mm
Radius
3.25 mm
Length
84 mm
Length
114.5 mm
Length
3 mm
Previews
3D
Dimension
2D
Download CAD models