??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
MALOTECH
Description
Home station - Typ MWST
Bill of material
2200103 (LOD 1 T 110)
item number
Level of detail
Device type
version
Width
435 mm
Hieght
800 mm
depth
mm
Enter value for T
depth
mm
cm
inch
ft
Curb weight
kg
Niche width
455 mm
Niche height
805 mm
Niche depth
112 mm
max. elektrische Leistungsaufnahme
17 W
Max. operating temperature heating primary
90 °C
Max. permissible operating temperature drinking water
75 °C
Max. operating pressure heating primary
6 bar
Max. permissible operating pressure drinking water
10 bar
KVS value heating primary
/
KVS value drinking water
/
∆pV heating primary
/ mbar
∆pV drinking water
/ mbar
Connection side
below
Nominal connection size heating primary
DN 25 (1" IG)
Nominal connection size of drinking water
DN 20 (3/4"IG)
Drinking water UBA conformity
yes
Manufacturing tolerances for connection piping
± 10 mm
Manufacturing tolerances sheet metal constructions
± 2 mm
Plate heat exchanger
Copper / stainless steel
Flow sensor
2-40 I/min
Flow 10/45 ° C at primarily 60 ° C
/ I/min
power
/ kW
Flow primary
/ I/h
Flow 10/45 °C
/
power
/ I/h
Flow primary
/
Keywords / synonyms
Home station, home stations
Product information
PDF data sheet
Tender text
Manufacturer website
Info Link
Installation / operating instructions
installation Guide
Previews
3D
Dimension
2D
Download CAD models