??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HOMCR,HOMYR - Hydraulic Resin Hoses
Bill of material
HOMCR6-0.3-LA-RA
Part No.
Type Selection
Applicable
Material of Inner Tube
Polyester Elastomer
Material of Reinforcement
Polyester Fiber
Material of Outer Covering
Polyurethane Elastomer
Temperature Range (deg. Celsius)
-40~100 (60 for Water) °C
Material of Caulking Metal Shape
S25C Carbon Steel
Surface Treatment of Caulking Metal Shape
Trivalent Chromate
No.
Hose Protection All
Hose Length 0.01m Increment(0.30-1.00),0.1m Increment(1.1-20.0)
m
Left End Caulked
Right End Caulked
Hose Inner Diameter
mm
Minimum Bending Radius
mm
Max. Operating Pressure
MPa
Weight
g/m
Previews
3D
Dimension
2D
Download CAD models