??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SPAX
Description
timber construction screw - fixing thread, cylindrical head, T-STAR plus, 4CUT, WIROX
Bill of material
0491011002905
IDNR
BEZ
Holzbauschraube, Fixiergewinde, Zylinderkopf, T-STAR plus, 4CUT, WIROX
GR
Level of Detail
Internationale Produkt ID
BIT
T50
cylindrical head
10 mm
drive
T-STAR plus
Head diameter
12.3 mm
Length
mm
Length 2
92 mm
material
Stahl
head shape
Zylinderkopf
surface
WIROX
thread
Fixiergewinde
thread length 1
80 mm
thread length 2
80 mm
point
4CUT
Flat countersunk
CC BY-ND 4.0 (Supplier: SPAX International GmbH & Co. KG / CAD Data: CADENAS GmbH)
thread length
80.000
Previews
3D
Dimension
2D
Download CAD models