??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM - HTS-A3 SGM 50/70
Bill of material
SCHMALZ 10.01.17.00173 HTS-A3 SGM 50/70
Name
10_01_17_00173
NNCUSTOM
HTS-A3 SGM 50/70
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A3 SGM 50/70
LINACUSTOM
HTS-A3 SGM 50/70
Order number
10.01.17.00173
B
26 mm
d
5.6 mm
D
28.5 mm
H
9.9 mm
H1
49.3 mm
H2
5.2 mm
H3
26.4 mm
L
69 mm
X1
58 mm
Y1
15 mm
Material
Aluminium
Weight
97 g
Previews
3D
Dimenze
2D
Stáhnout CAD model