??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM - HTS-A3 SGM 30/40
Bill of material
SCHMALZ 10.01.17.00170 HTS-A3 SGM 30/40
Name
10_01_17_00170
NNCUSTOM
HTS-A3 SGM 30/40
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A3 SGM 30/40
LINACUSTOM
HTS-A3 SGM 30/40
Order number
10.01.17.00170
B
20.5 mm
d
4.6 mm
D
28.5 mm
H
9.9 mm
H1
49.3 mm
H2
5.2 mm
H3
26.4 mm
L
55 mm
X1
46 mm
Y1
12 mm
Material
Aluminium
Weight
75.8 g
Previews
3D
Dimension
2D
Download CAD models