??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM - HTS-A3 D SGM 30/40
Bill of material
SCHMALZ 10.01.17.00176 HTS-A3 D SGM 30/40
Name
10_01_17_00176
NNCUSTOM
HTS-A3 D SGM 30/40
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A3 D SGM 30/40
LINACUSTOM
HTS-A3 D SGM 30/40
Order number
10.01.17.00176
B
59 mm
B2
7.5 mm
d
4.5 mm
D
28.5 mm
H
9.9 mm
H1
49.3 mm
H2
5.2 mm
H3
26.4 mm
L
59 mm
X1
46 mm
Y1
21.5 mm
Material
Aluminium
Weight
111.5 g
Anteprime
3D
Dimensione
2D
Download modelli CAD