??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM - HTS-A2 D SGM 50/70
Bill of material
SCHMALZ 10.01.17.00178 HTS-A2 D SGM 50/70
Name
10_01_17_00178
NNCUSTOM
HTS-A2 D SGM 50/70
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A2 D SGM 50/70
LINACUSTOM
HTS-A2 D SGM 50/70
Order number
10.01.17.00178
B
92 mm
B2
7 mm
B3
3.5 mm
d
5.5 mm
D
19 mm
H
9.9 mm
H1
50 mm
H2
5.2 mm
H3
25 mm
L
69 mm
X1
58 mm
Y1
33.5 mm
Y2
59 mm
Material
Aluminium
Weight
158.9 g
Previews
3D
Dimension
2D
Download CAD models