??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM - HTS-A1 SGM 50/70
Bill of material
SCHMALZ 10.01.17.00171 HTS-A1 SGM 50/70
Name
10_01_17_00171
NNCUSTOM
HTS-A1 SGM 50/70
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A1 SGM 50/70
LINACUSTOM
HTS-A1 SGM 50/70
Order number
10.01.17.00171
B
26 mm
d
5.6 mm
D
19 mm
H
9.9 mm
H1
50 mm
H2
5.2 mm
H3
25 mm
L
69 mm
X1
58 mm
Y1
15 mm
Previews
3D
尺寸
2D
下載CAD模型