??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM - HTS-A1 SGM 30/40
Bill of material
SCHMALZ 10.01.17.00168 HTS-A1 SGM 30/40
Name
10_01_17_00168
NNCUSTOM
HTS-A1 SGM 30/40
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A1 SGM 30/40
LINACUSTOM
HTS-A1 SGM 30/40
Order number
10.01.17.00168
B
20.5 mm
d
4.6 mm
D
19 mm
H
9.9 mm
H1
50 mm
H2
5.2 mm
H3
25 mm
L
55 mm
X1
46 mm
Y1
12 mm
Previews
3D
尺寸
2D
下載CAD模型