??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Holder System Magnetic Grippers SGM-HP/-HT - HTS-A3 AP SGM 50
Bill of material
SCHMALZ 10.01.17.00383 HTS-A3 AP SGM 50
Name
10_01_17_00383
NNCUSTOM
HTS-A3 AP SGM 50
NTCUSTOM
Haltersystem
NBCUSTOM
HTS-A3 AP SGM 50
LINACUSTOM
HTS-A3 AP SGM 50
Order number
10.01.17.00383
B
29 mm
d
5.5 mm
D
28.5 mm
H
9.9 mm
H1
49.3 mm
H2
5.2 mm
H3
26.4 mm
L
110 mm
X1
100 mm
Y1
15 mm
Material
Aluminium
Weight
210 g
Previews
3D
Dimension
2D
Download CAD models