??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HOKTA, HOKTB, HOKTC, HOKTD - Hydraulic Hoses - Quick Caulking Type - Caulking Metal
Bill of material
HOKTA7
Part No.
Type Selection
Material of Hose
Weather Resistant Synthetic Rubber Reinforcement: Wire Braided; Spiral Wires
Temperature Range (degree Celsius)
-40~93
Material of Caulking Metal
1025 Carbon Steel
Surface Treatment of Caulking Metal
Trivalent Chromate Plating
Hose Nominal Inner Diameter
mm
Inner Diameter
mm
Outer Diameter
mm
Min. Bending Radius
mm
Max. Operating Pressure
Mpa
Min. Destructive Pressure
Mpa
R (PT)
G (PF)
-
X (Width Across Flats)
mm
Y (Width Across Flats)
0 mm
D
mm
L
mm
Previews
3D
Dimension
2D
Download CAD models