??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HOJSR, HOJSRK, HOJSRR - Flexible Fluororesin Hoses - Spring Type
Bill of material
HOJSR15-0.3
Part No.
Application
Operating Temperature Range (degrees Celsius)
-20~70
Hose Nominal Inner Diameter
mm
Hose Outer Diameter
mm
Min. Bending Radius
mm
Operating Pressure at 20 degrees Celsius
MPa
Operating Pressure at 70 degrees Celsius
MPa
Hose Length 0.1m Increment
m
L Left End Caulked
R Right End Caulked
R (PT) G (PF)
B (Width Across Flats) Shape AS/BS
0 mm
L Shape AS/BS
0 mm
B (Width Across Flats) Shape AS/BS
0 mm
L Shape AS/BS
0 mm
Previews
3D
Dimension
2D
Download CAD models