??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HOFBL - Flexible Tubes
Bill of material
HOFBL4-105
Part No.
Material
SUS304(304 Stainless Steel)(1.4301_X5CrNi18-10)
Accessories
Parking NBR
Applicable Fluids
Water, Warm Water
Maximum Operating Temperature
80 °C
Nominal Dia.
Tube Nominal Diameter
mm
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
H1 Opposite Side
mm
H2 Opposite Side
mm
B
mm
R(PT)
Tube Inner Diameter
Min. Bending Radius
mm
Pressure Resistance
1.75 MPa
Previews
3D
Dimension
2D
Download CAD models