??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
HO - Plate
Bill of material
SFS HO-Tellerbefestigung Tear plate and grating - Fixings on steel platforms
Description
HO-Tellerbefestigung
Text Line 1 (Product)
Tear plate and grating - Fixings on steel platforms
Text Line 2 (Product)
Recessed fastening
Text Line 3 (Product)
for nonutĀ® Fasteners
Text Line 4 (Product)
Galvanized
Hole for screw
14.0 mm
Material
Carbon steel
Height
11.1 mm
Material thickness
2 mm
Diameter
48 mm
Mass
33.5 g
Previews
3D
Dimension
2D
Download CAD models