??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HNTTBS - Nuts for Aluminum Frames Pre-Assembly Fitting Spring Nuts Standard Type
Bill of material
HNTTBS5-3
Part No.
HNTTBS5-3
Material
304 Stainless Steel
No.
5
M
Applicable Frame Series
HFS5
B
10 mm
E
2 mm
T
2.7 mm
L
10 mm
D
4.3 mm
Previews
3D
Размер
2D
Сваляне на CAD модели