??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HNTP10, SHNTP10 - Post-Assembly Insertion Nuts with Spring Stoppers For HFS10 Series Aluminum Extrusions 60,120 Square
Bill of material
HNTP10-5
Part Number
Type
Type Selection
M
T
11 mm
A
12 mm
B
20 mm
E
10 mm
L
29 mm
M1
7 mm
Previews
3D
2D
Download CAD models