??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HNTLG, SHNTLG - Long Nuts with Standard L Size
Bill of material
HNTLG5
Part No.
Type Selection
Material
Surface Treatment
M
A
5.8 mm
B
10 mm
T
4.1 mm
L
120 mm
L1
10 mm
L2
40 mm
Previews
3D
Dimension
2D
Download CAD models