??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
HNTAX, HNTD, THNTA, THNTD - Locating Pins for Fixtures Standard Grade, Bullet Nose - No Shoulder - No Surface Treatment
Bill of material
HNTAXN10-P13.0-B5-L5
Part Number
Retaining Part Shape
Shape
Material
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Threaded Selection (Screw Mounted 1mm Increment)
mm
l
mm
L1
mm
l1
0 mm
d
0 mm
M (Coarse) ScrewMounted
R
mm
W
0.0 mm
Wear Groove Alterations
Flat Position
Flat Machining
Thread Diameter
MC
Relief
Previews
3D
Dimension
2D
Download CAD models