??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HNTALS6,SHNTALS6 - Long Nut HFS6 Series -Aluminum Extrusions 30, 50, 60, 100 Square-
Bill of material
HNTALS6-50-M3-XA5
Part Number
Type
Material
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
XA 1mm Increment
mm
Enter value for XA
XA 1mm Increment
mm
cm
inch
ft
XB 1mm Increment
mm
Enter value for XB
XB 1mm Increment
mm
cm
inch
ft
XC 1mm Increment
mm
XD 1mm Increment
mm
XE 1mm Increment
mm
A
7.8 mm
B
11.5 mm
E
5.5 mm
T
6.3 mm
Previews
3D
Dimension
2D
Download CAD models