??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HNTALP5,SHNTALP5 - Long Nut HFS5 Series -Aluminum Extrusions 20, 25, 40 Square-
Bill of material
HNTALP5-50-M3-N5-P6-2
Part Number
Type
Material
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
M
N 1mm Increment
mm
Enter value for N
N 1mm Increment
mm
cm
inch
ft
P 1mm Increment
mm
Enter value for P
P 1mm Increment
mm
cm
inch
ft
Number of Taps
A
5.8 mm
B
8 mm
E
2.5 mm
T
3.2 mm
Previews
3D
Dimension
2D
Download CAD models