??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PARKER AUTOMATION DIVISION EUROPE
Description
HMRS...80-240 - High moment rodless - ball screw
Bill of material
PO-HMRS11B050-0000-000000000(00000_00022500)BG
Baureihe
Profile design/ protection
Actuator type
Screw pitch
mm
Carrier type
Stroke
mm
Enter value for TRAVEL
Stroke
mm
cm
inch
ft
Safety distance
mm
Enter value for SAFETY
Safety distance
mm
cm
inch
ft
Distance between rod (Tandem)
mm
Endlagenschalter (zwei Schalter)
Referenzschalter (ein Schalter)
Mounting gear
Mounting kit gear
A
mm
B
H7
mm
E
mm
H7
mm
G
mm
HB
mm
HR
mm
K
mm
LB
mm
LC
mm
LR
mm
LS
mm
M
mm
MA
mm
MB
mm
MC
mm
N
mm
NA
mm
NBB
mm
NC
mm
PB
mm
PR
mm
PS
12.000 mm
PT
9.000 mm
PU
mm
Q
mm
JB
mm
JD
mm
CLS
mm
RS
mm
T
mm
TAS
mm
TA
TBS
TB
TCS
mm
TC
TDS
mm
TD
TES
mm
TE
TFS
mm
TF
mm
H7
mm
TL
1.500 mm
U
mm
U1
mm
Previews
3D
Dimension
2D
Download CAD models