??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
HMLA-40 - Handle
Bill of material
HMLA-40-100-K12-R
Norm number
HMLA-40-100-K12-R
NM2
Standard product
D1
100 mm
Bore H7
12 mm
D3
28 mm
D4
22 mm
B
14 mm
H
9.5 mm
L1
17 mm
~
30 mm
Material
Alu
Previews
3D
Dimension
2D
Download CAD models