??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
HLTSTAT - Hazardous location thermostats
Bill of material
HLTSTAT10C
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Seawater-proof aluminium
Height
89 mm
Width
41 mm
Depth
30 mm
Temperature classification
T6
Rated voltage (VAC/VDC)
0-275 V
Max. Current
10 A
Switch on temperature
°C
Switch off temperature
°C
Weight
0.00 kg
EAN Code
Tariff number
90321080
Mounting Instructions
URL
Previews
3D
Dimension
2D
Download CAD models