??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 26
HELP_VARIABLE
Company
SCHUNK
Description
HLM - Stroke module
Bill of material
SCHUNK-0314590 HLM 100-H050-ASP
ID
Description
Further product information
To the product page
EPLAN Data Portal
Slide position
Proximity switch (to order optional)
Fine adjustment, on the piston rod side
Fine adjustment, on the piston side
calculated stroke
extend force
N
retracted force
N
Repeat accuracy
mm
Piston diameter
mm
Bar diameter
mm
Min./max. operating pressure
3/8 bar
Nominal operating pressure
6 bar
Fluid consumption/10 mm stroke
cm^3
Overall length
mm
Protection class IP
40
Min./max. ambient temperature
5/60 °C
Weight
kg
Drive concept
Piston rod cylinders
Length L
mm
Stroke loss of nominal stroke (on the rod side)
mm
Static holding force
N
Max. axial play of the clamping
Min. release pressure
bar
Customs tariff number
Previews
3D
2D
CAD modeli indir